Eaton HDD Duplex High Pressure Filter
HDD151-0000
Код модели: HDD.151.10VG.30.E.V.-.UG.5.-.-.-UG.5.V.-.-.-

HDD151-0000
Код модели: HDD.151.10VG.30.E.V.-.UG.5.-.-.-UG.5.V.-.-.-

Eaton HDD Duplex High Pressure Filter, HDD.151.10VG.30.E.V.-.UG.5.-.-.-, 10VG, Glass fiber fleece (VG), Viton, 4538 psi (315 Bar), Non-bypass
HDD151-0000 - sku page

Photo is representative

常用规格

Product Name
Eaton HDD Duplex High Pressure Filter
Catalog Number
HDD151-0000
Product Length/Depth
257.99 mm
Product Height
461.83 mm
Product Width
226.01 mm
Product Weight
30.85 kg
Compliances
PED 2014/68/EU for mineral oil (fluid group 2), Article 4, Para. 3.
ATEX Directive 2014/34/EU
AD 2000

产品规格

Connection type
-16 SAE threaded
Design
Single open end
Filter type
Duplex filter
High pressure filter
Material
Carbon steel
Application
For continuous operation. Mount in suction, pressure or return lines
Specification
Standard
Filter fineness
10 VG
Filter media type
Glass fiber fleece (VG)
Indicator type
None
Sealing material
Viton
Element collapse rating
435 psi (30 Bar)
Operating temperature - max
100 °C
Operating temperature - min
-10 °C
Valve configuration options
Non-bypass
Operating pressure - max
4538 psi (315 Bar)
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.