知识搜索
下载文档 () / 20
动力,因我们而不同*

HDD151-0003

Eaton HDD Duplex High Pressure Filter, HDD151.3VG.30.E.P.-.UG.5.-.S2.AE.50.5,0.P.-.-, 3 VG, Glass fiber fleece (VG), Nitrile, 4538 psi (315 Bar), Bypass set at 102 psi (7 Bar)

常用规格

Product Name
Eaton HDD Duplex High Pressure Filter
Catalog Number
HDD151-0003
Product Length/Depth
259.01 mm
Product Height
468.81 mm
Product Width
226.01 mm
Product Weight
30.84 kg
Compliances
PED 2014/68/EU for mineral oil (fluid group 2), Article 4, Para. 3.
ATEX Directive 2014/34/EU
AD 2000

产品规格

Connection type
16 SAE threaded
Filter type
Duplex filter
High pressure filter
Material
Carbon steel
Application
For continuous operation. Mount in suction, pressure or return lines
Specification
Standard
Code stamp
None
Filter fineness
3 VG
Filter media type
Glass fiber fleece (VG)
Fluid group (DGRL 2014/68/EU)
2
Indicator type
Electrical/Visual
Sealing material
Nitrile
Element collapse rating
435 psi (30 Bar)
Operating temperature - max
100 °C
Operating temperature - min
-10 °C
Valve configuration options
Bypass set at 102 psi (7 Bar)
Operating pressure - max
4538 psi (315 Bar)

导出产品规格