知识搜索
下载文档 () / 20
动力,因我们而不同*

HDD170-0003

Eaton HDD Duplex High Pressure Filter, HDD.170.80G.30.E.P.-FS.7.P.-.S1.AOR.2,5.P.-, 80G, Stainless steel wire mesh (G), Nitrile, 4538 psi (315 Bar), Bypass set at 51 psi (3.5 Bar)

常用规格

Product Name
Eaton HDD Duplex High Pressure Filter
Catalog Number
HDD170-0003
Product Length/Depth
286.01 mm
Product Height
388.98 mm
Product Width
330 mm
Product Weight
38.11 kg
Compliances
PED 2014/68/EU for mineral oil (fluid group 2), Article 4, Para. 3.
ATEX Directive 2014/34/EU
AD 2000

产品规格

Connection type
1 1/2" SAE/ANSI flange
Design
Single open end
Filter type
Duplex filter
High pressure filter
Material
EN-GJS-400-18-LT
Carbon steel
Application
For continuous operation. Mount in suction, pressure or return lines
Specification
Standard
Filter fineness
80 G
Filter media type
Stainless steel wire mesh (G)
Indicator type
Visual
Sealing material
Nitrile
Element collapse rating
435 psi (30 Bar)
Operating temperature - max
100 °C
Operating temperature - min
-10 °C
Valve configuration options
Bypass set at 51 psi (3.5 Bar)
Operating pressure - max
4538 psi (315 Bar)

导出产品规格