Eaton HDD Duplex High Pressure Filter
HDD240-0003
Код модели: HDD240.25G.30.E.P.-.FS.7.-.-.AE.50.5,0.P.-.-

HDD240-0003
Код модели: HDD240.25G.30.E.P.-.FS.7.-.-.AE.50.5,0.P.-.-

Eaton HDD Duplex High Pressure Filter, HDD240.25G.30.E.P.-.FS.7.-.-.AE.50.5,0.P.-.-, 25 G, Stainless steel wire mesh (G), Nitrile, 4538 psi (315 Bar), Non-bypass
HDD240-0003 - sku page

Photo is representative

常用规格

Product Name
Eaton HDD Duplex High Pressure Filter
Catalog Number
HDD240-0003
Product Length/Depth
287.13 mm
Product Height
457 mm
Product Width
330 mm
Product Weight
39.91 kg
Compliances
PED 2014/68/EU for mineral oil (fluid group 2), Article 4, Para. 3.
ATEX Directive 2014/34/EU
AD 2000

产品规格

Connection type
1 1/2" SAE/ANSI flange
Filter type
High pressure filter
Duplex filter
Material
Carbon steel
EN-GJS-400-18-LT
Application
For continuous operation. Mount in suction, pressure or return lines
Specification
Standard
Code stamp
None
Filter fineness
25 G
Filter media type
Stainless steel wire mesh (G)
Fluid group (DGRL 2014/68/EU)
2
Indicator type
Electrical/Visual
Sealing material
Nitrile
Element collapse rating
435 psi (30 Bar)
Operating temperature - max
100 °C
Operating temperature - min
-10 °C
Valve configuration options
Non-bypass
Operating pressure - max
4538 psi (315 Bar)
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.