Eaton HDD Duplex High Pressure Filter
HDD240-0004
Код модели: HDD.240.3VG.30.E.P.-.FS.7.-.-.-.7.-.-.-

HDD240-0004
Код модели: HDD.240.3VG.30.E.P.-.FS.7.-.-.-.7.-.-.-

Eaton HDD Duplex High Pressure Filter, HDD.240.3VG.30.E.P.-.FS.7.-.-.-, 3VG, Glass fiber fleece (VG), Nitrile, 4538 psi (315 Bar), Non-bypass
HDD240-0004 - sku page

Photo is representative

常用规格

Product Name
Eaton HDD Duplex High Pressure Filter
Catalog Number
HDD240-0004
Product Length/Depth
286.01 mm
Product Height
390.02 mm
Product Width
330 mm
Product Weight
39.92 kg
Compliances
PED 2014/68/EU for mineral oil (fluid group 2), Article 4, Para. 3.
ATEX Directive 2014/34/EU
AD 2000

产品规格

Connection type
1 1/2" SAE/ANSI flange
Design
Single open end
Filter type
Duplex filter
High pressure filter
Material
EN-GJS-400-18-LT
Carbon steel
Application
For continuous operation. Mount in suction, pressure or return lines
Specification
Standard
Filter fineness
3 VG
Filter media type
Glass fiber fleece (VG)
Indicator type
None
Sealing material
Nitrile
Element collapse rating
435 psi (30 Bar)
Operating temperature - max
100 °C
Operating temperature - min
-10 °C
Valve configuration options
Non-bypass
Operating pressure - max
4538 psi (315 Bar)
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.