Eaton HDD Duplex High Pressure Filter
HDD30-0228
Код модели: HDD30.25VG.HR.E.P.VA.G.3.IS06.-.AOR.5,0.P.VA

HDD30-0228
Код модели: HDD30.25VG.HR.E.P.VA.G.3.IS06.-.AOR.5,0.P.VA

Eaton HDD Duplex High Pressure Filter, HDD30.25VG.HR.E.P.VA.G.3.IS06.-.AOR.5,0.P.VA, 25 VG, Glass fiber fleece (VG), Nitrile, 4538 psi (315 Bar), Non-bypass
HDD30-0228 - sku page

Photo is representative

常用规格

Product Name
Eaton HDD Duplex High Pressure Filter
Catalog Number
HDD30-0228
Product Length/Depth
240.93 mm
Product Height
237.01 mm
Product Width
184.99 mm
Product Weight
8.17 kg
Compliances
PED 2014/68/EU for mineral oil (fluid group 2), Article 4, Para. 3.
ATEX Directive 2014/34/EU
AD 2000

产品规格

Connection type
G 1/2" threaded
Filter type
Duplex filter
High pressure filter
Material
EN-GJS-400-18-LT
Carbon steel
Application
For continuous operation. Mount in suction, pressure or return lines
Specification
IS06 – HFC applications
Code stamp
None
Filter fineness
25 VG
Filter media type
Glass fiber fleece (VG)
Fluid group (DGRL 2014/68/EU)
2
Indicator type
Visual
Sealing material
Nitrile
Element collapse rating
2320 psi (160 Bar)
Operating temperature - max
100 °C
Operating temperature - min
-10 °C
Valve configuration options
Non-bypass
Operating pressure - max
4538 psi (315 Bar)
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.