Eaton HDD Duplex High Pressure Filter
HDD450-0202
Код модели: HDD450.10VG.30.E.P.-.FS.7.-.S2.AE.80.5,0.P.VA.

HDD450-0202
Код модели: HDD450.10VG.30.E.P.-.FS.7.-.S2.AE.80.5,0.P.VA.

Eaton HDD Duplex High Pressure Filter, HDD450.10VG.30.E.P.-.FS.7.-.S2.AE.80.5,0.P.VA., 10 VG, Glass fiber fleece (VG), Nitrile, 4538 psi (315 Bar), Bypass set at 102 psi (7 Bar)
HDD450-0202 - sku page

Photo is representative

常用规格

Product Name
Eaton HDD Duplex High Pressure Filter
Catalog Number
HDD450-0202
Product Length/Depth
287.13 mm
Product Height
641.91 mm
Product Width
330 mm
Product Weight
49.89 kg
Compliances
PED 2014/68/EU for mineral oil (fluid group 2), Article 4, Para. 3.
ATEX Directive 2014/34/EU
AD 2000

产品规格

Connection type
1 1/2" SAE/ANSI flange
Filter type
Duplex filter
High pressure filter
Material
EN-GJS-400-18-LT
Carbon steel
Application
For continuous operation. Mount in suction, pressure or return lines
Specification
Standard
Code stamp
None
Filter fineness
10 VG
Filter media type
Glass fiber fleece (VG)
Fluid group (DGRL 2014/68/EU)
2
Indicator type
Electrical/Visual
Sealing material
Nitrile
Element collapse rating
435 psi (30 Bar)
Operating temperature - max
100 °C
Operating temperature - min
-10 °C
Valve configuration options
Bypass set at 102 psi (7 Bar)
Operating pressure - max
4538 psi (315 Bar)
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.