Eaton HDD Duplex High Pressure Filter
HDD601-0000
Код модели: HDD601.80G.30.E.P.-.FS.8.P.-.S1.VS5.2,5.P.-.NO.

HDD601-0000
Код модели: HDD601.80G.30.E.P.-.FS.8.P.-.S1.VS5.2,5.P.-.NO.

Eaton HDD Duplex High Pressure Filter, HDD601.80G.30.E.P.-.FS.8.P.-.S1.VS5.2,5.P.-.NO., 80 G, Stainless steel wire mesh (G), Nitrile, 4538 psi (315 Bar), Bypass set at 51 psi (3.5 Bar)
HDD601-0000 - sku page

Photo is representative

常用规格

Product Name
Eaton HDD Duplex High Pressure Filter
Catalog Number
HDD601-0000
Product Length/Depth
330 mm
Product Height
557 mm
Product Width
388 mm
Product Weight
145 kg
Compliances
PED 2014/68/EU for mineral oil (fluid group 2), Article 4, Para. 3.
ATEX Directive 2014/34/EU
AD 2000

产品规格

Connection type
2" SAE/ANSI flange
Filter type
High pressure filter
Duplex filter
Material
Carbon steel
EN-GJS-400-18-LT
Retention rating
5.0 µm
Application
For continuous operation. Mount in suction, pressure or return lines
Specification
Standard
Code stamp
None
Filter fineness
80 G
Filter media type
Stainless steel wire mesh (G)
Fluid group (DGRL 2014/68/EU)
2
Indicator type
Electrical/Visual
Sealing material
Nitrile
Element collapse rating
435 psi (30 Bar)
Operating temperature - max
100 °C
Operating temperature - min
-10 °C
Valve configuration options
Bypass set at 51 psi (3.5 Bar)
Operating pressure - max
4538 psi (315 Bar)
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.