知识搜索
下载文档 () / 20
动力,因我们而不同*

HDD601-0001

Eaton HDD Duplex High Pressure Filter, HDD601.10VG.30.E.P.-.FS.8.P.-.-.-, 25 VG, Glass fiber fleece (VG), Nitrile, 4538 psi (315 Bar), Non-bypass

常用规格

Product Name
Eaton HDD Duplex High Pressure Filter
Catalog Number
HDD601-0001
Product Length/Depth
330 mm
Product Height
557 mm
Product Width
388 mm
Product Weight
145 kg
Compliances
PED 2014/68/EU for mineral oil (fluid group 2), Article 4, Para. 3.
ATEX Directive 2014/34/EU
AD 2000

产品规格

Connection type
2" SAE/ANSI flange
Filter type
High pressure filter
Duplex filter
Material
Carbon steel
EN-GJS-400-18-LT
Retention rating
20.0 µm
Application
For continuous operation. Mount in suction, pressure or return lines
Specification
Standard
Code stamp
None
Filter fineness
25 VG
Filter media type
Glass fiber fleece (VG)
Fluid group (DGRL 2014/68/EU)
2
Indicator type
None
Sealing material
Nitrile
Element collapse rating
435 psi (30 Bar)
Operating temperature - max
100 °C
Operating temperature - min
-10 °C
Valve configuration options
Non-bypass
Operating pressure - max
4538 psi (315 Bar)

导出产品规格