知识搜索
下载文档 () / 20

HDD61-0001

Eaton HDD Duplex High Pressure Filter, HDD61.25G.30.E.P.-.UG.5.-.-.AE.50.5,0.P.-.-, 25 G, Stainless steel wire mesh (G), Nitrile, 4538 psi (315 Bar), Non-bypass

常用规格

Product Name
Eaton HDD Duplex High Pressure Filter
Catalog Number
HDD61-0001
Product Length/Depth
259.01 mm
Product Height
294.82 mm
Product Width
226.01 mm
Product Weight
27.22 kg
Compliances
PED 2014/68/EU for mineral oil (fluid group 2), Article 4, Para. 3.
ATEX Directive 2014/34/EU
AD 2000

产品规格

Connection type
-16 SAE threaded
Filter type
High pressure filter
Duplex filter
Material
Carbon steel
Application
For continuous operation. Mount in suction, pressure or return lines
Specification
Standard
Code stamp
None
Filter fineness
25 G
Filter media type
Stainless steel wire mesh (G)
Fluid group (DGRL 2014/68/EU)
2
Indicator type
Electrical/Visual
Sealing material
Nitrile
Element collapse rating
435 psi (30 Bar)
Operating temperature - max
100 °C
Operating temperature - min
-10 °C
Valve configuration options
Non-bypass
Operating pressure - max
4538 psi (315 Bar)

导出产品规格