Eaton HDD Duplex High Pressure Filter
HDD61-0204
Код модели: HDD61.10VG.30.E.P.-.G.5.-.-.-

HDD61-0204
Код модели: HDD61.10VG.30.E.P.-.G.5.-.-.-

Eaton HDD Duplex High Pressure Filter, HDD61.10VG.30.E.P.-.G.5.-.-.-, 10 VG, Glass fiber fleece (VG), Nitrile, 4538 psi (315 Bar), Non-bypass
HDD61-0204 - sku page

Photo is representative

常用规格

Product Name
Eaton HDD Duplex High Pressure Filter
Catalog Number
HDD61-0204
Product Length/Depth
259.01 mm
Product Height
287.79 mm
Product Width
226.01 mm
Product Weight
27.22 kg
Compliances
PED 2014/68/EU for mineral oil (fluid group 2), Article 4, Para. 3.
ATEX Directive 2014/34/EU
AD 2000

产品规格

Connection type
G 1" threaded
Filter type
Duplex filter
High pressure filter
Material
Carbon steel
Application
For continuous operation. Mount in suction, pressure or return lines
Specification
Standard
Code stamp
None
Filter fineness
10 VG
Filter media type
Glass fiber fleece (VG)
Fluid group (DGRL 2014/68/EU)
2
Indicator type
None
Sealing material
Nitrile
Element collapse rating
435 psi (30 Bar)
Operating temperature - max
100 °C
Operating temperature - min
-10 °C
Valve configuration options
Non-bypass
Operating pressure - max
4538 psi (315 Bar)
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.