知识搜索
下载文档 () / 20
动力,因我们而不同*

HDD901-0000

Eaton HDD Duplex High Pressure Filter, HDD901.3VG.HR.E.V.-.FS.8.V.-.-.AE.30.5,0.V.-, 3 VG, Glass fiber fleece (VG), Viton, 4538 psi (315 Bar), Non-bypass

常用规格

Product Name
Eaton HDD Duplex High Pressure Filter
Catalog Number
HDD901-0000
Product Length/Depth
331.3 mm
Product Height
738.87 mm
Product Width
388.02 mm
Product Weight
157.83 kg
Compliances
PED 2014/68/EU for mineral oil (fluid group 2), Article 4, Para. 3.
ATEX Directive 2014/34/EU
AD 2000

产品规格

Connection type
2" SAE/ANSI flange
Filter type
High pressure filter
Duplex filter
Material
Carbon steel
Retention rating
7.0 µm
Application
For continuous operation. Mount in suction, pressure or return lines
Specification
Standard
Code stamp
None
Filter fineness
3 VG
Filter media type
Glass fiber fleece (VG)
Fluid group (DGRL 2014/68/EU)
2
Indicator type
Electrical/Visual
Sealing material
Viton
Element collapse rating
2320 psi (160 Bar)
Operating temperature - max
100 °C
Operating temperature - min
-10 °C
Valve configuration options
Non-bypass
Operating pressure - max
4538 psi (315 Bar)

导出产品规格