知识搜索
下载文档 () / 20
动力,因我们而不同*

HDD91-0001

Eaton HDD Duplex High Pressure Filter, HDD.91.10VG.30.E.P.-.UG..5.-.S1.AOR.2,5.P.-, 10VG, Glass fiber fleece (VG), Nitrile, 4538 psi (315 Bar), Bypass set at 51 psi (3.5 Bar)

常用规格

Product Name
Eaton HDD Duplex High Pressure Filter
Catalog Number
HDD91-0001
Product Length/Depth
257.99 mm
Product Height
352.86 mm
Product Width
226.01 mm
Product Weight
28.13 kg
Compliances
PED 2014/68/EU for mineral oil (fluid group 2), Article 4, Para. 3.
ATEX Directive 2014/34/EU
AD 2000

产品规格

Connection type
16 SAE threaded
Design
Single open end
Filter type
Duplex filter
High pressure filter
Material
EN-GJS-400-18-LT
Carbon steel
Application
For continuous operation. Mount in suction, pressure or return lines
Specification
Standard
Filter fineness
10 VG
Filter media type
Glass fiber fleece (VG)
Indicator type
Visual
Sealing material
Nitrile
Element collapse rating
435 psi (30 Bar)
Operating temperature - max
100 °C
Operating temperature - min
-10 °C
Valve configuration options
Bypass set at 51 psi (3.5 Bar)
Operating pressure - max
4538 psi (315 Bar)

导出产品规格