知识搜索
下载文档 () / 20
动力,因我们而不同*

HDD91-0003

Eaton HDD Duplex High Pressure Filter, HDD91.25G.30.E.P.-.G.5.-.-.-, 25 G, Stainless steel wire mesh (G), Nitrile, 4538 psi (315 Bar), Non-bypass

常用规格

Product Name
Eaton HDD Duplex High Pressure Filter
Catalog Number
HDD91-0003
Product Length/Depth
259.01 mm
Product Height
352.86 mm
Product Width
226.01 mm
Product Weight
28.12 kg
Compliances
PED 2014/68/EU for mineral oil (fluid group 2), Article 4, Para. 3.
ATEX Directive 2014/34/EU
AD 2000

产品规格

Connection type
G 1" threaded
Filter type
Duplex filter
High pressure filter
Material
Carbon steel
Application
For continuous operation. Mount in suction, pressure or return lines
Specification
Standard
Code stamp
None
Filter fineness
25 G
Filter media type
Stainless steel wire mesh (G)
Fluid group (DGRL 2014/68/EU)
2
Indicator type
None
Sealing material
Nitrile
Element collapse rating
435 psi (30 Bar)
Operating temperature - max
100 °C
Operating temperature - min
-10 °C
Valve configuration options
Non-bypass
Operating pressure - max
4538 psi (315 Bar)

导出产品规格