Eaton Crouse-Hinds series Pauluhn HFS device box
HFSCT2BC

HFSCT2BC

Eaton Crouse-Hinds series Pauluhn HFS device box, Copper-free aluminum, Surface mount, Tee, 3/4"
HFSCT2BC - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn HFS device box
Catalog Number
HFSCT2BC
UPC
662276498136
Product Length/Depth
3.38 in
Product Height
6 in
Product Width
2.38 in
Product Weight
1.75 lb

产品规格

Ingress protection (IP) ratings
IP66
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class I, Zone 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
4
Material
Copper-free aluminum
Mounting style
Surface
Style
Tee
Trade size
3/4"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.