下载文档 () / 20
动力,因我们而不同*

HHCS 3/8X2 SS4

Eaton B-Line series hex head cap screw, 2" H x 0.375" D, Steel, Stainless steel type 304

常用规格

Product Name
Eaton B-Line series hex head cap screw
Catalog Number
HHCS 3/8X2 SS4
UPC
781011024635
Product Height
2 in
Product Weight
0.072 lb
Certifications
Not Applicable

Model

Product Category
Hardware
Type
Hex head cap screws

Material/finish

Finish
Stainless steel type 304
Material
Steel

导出产品规格