下载文档 () / 20
动力,因我们而不同*

HLD3500

Eaton Series C complete molded case circuit breaker, L-frame, HLD, Fixed thermal, Fixed magnetic trip, Three-pole, 500A, 600 Vac, 250 Vdc, 100 kAIC at 240 Vac, 65 kAIC at 480 Vac, Aluminum, Line and load, 50/60 Hz

常用规格

Product Name
Eaton Series C complete molded case circuit breaker
Catalog Number
HLD3500
UPC
786679006573
Product Length/Depth
8.25 in
Product Height
8.25 in
Product Width
8.25 in
Product Weight
21 lb
Certifications
UL Listed

产品规格

Amperage Rating
500 A
Voltage rating
600 Vac, 250 Vdc
Trip Type
T186
Circuit breaker type
HLD
Circuit breaker frame type
Complete breaker
Series
Series C
Terminals
Line and load
Frame
L
Frequency rating
50 to 60 Hz
Terminal material
Aluminum
Interrupt rating
65 kAIC at 480 Vac
100 kAIC at 240 Vac
Number of poles
Three-pole

导出产品规格

产品规格说明书

产品手册

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。