下载文档 () / 20
动力,因我们而不同*

HLR25-1-AC-600V

Eaton D99 series solid-state relay, SSR-DIN 25A, 600VAC OUT 20-275VAC/24-190VDC IN

常用规格

Product Name
Eaton D99 series solid-state relay
Catalog Number
HLR25-1-AC-600V
UPC
786689909147
Product Length/Depth
5.55 in
Product Height
4.33 in
Product Width
1.4 in
Product Weight
0.93 lb
Compliances
RoHS Compliant
CE Marked
Certifications
UL 508
CSA Certified

产品规格

Special features
Switching at zero crossing
Type
Solid State Relay
Operating temperature - max
80 °C
Operating temperature - min
-40 °C
10.13 Mechanical function
6
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.7 Inscriptions
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Ambient storage temperature - max
100 °C
Ambient storage temperature - min
-40 °C
Rated operational current (Ie) at AC-51
43 A
Rated operational current (Ie) at AC-53A
16 A
Rated operational current for specified heat dissipation (In)
25 A
Rated operational power at 220/230 V, 50 Hz
0.37 kW
Rated operational power at 400 V, 50 Hz
0.75 kW
Rated operational voltage (Ue) at AC - max
600 V
Rated operational voltage (Ue) at AC - min
42 V
Voltage type
AC
Frequency rating
45 Hz - 65 Hz
Series
HLR
Switch type
Zero Crossing
Equipment heat dissipation, current-dependent Pvid
35 W
Heat dissipation per pole, current-dependent Pvid
35 W
Number of phases
1
Number of pilot lights
1
Operating voltage - max.
600 V
Operating voltage - min.
600 V
Rated control supply voltage (Us) at DC - max
32 V
Rated control supply voltage (Us) at DC - min
3 V
Air discharge
8 kV (according to IEC/EN 61000-4-2)
Altitude
9
Burst Impulse
Main: 2 kV, 5 kHz PC 1 (according to IEC/EN 61000-4-4)
Control: 1 kV, 5 kHz PC 1 (according to IEC/EN 61000-4-4)
Climatic proofing
95% relative humidity non-condensing at 40°C
Contact discharge
4 kV (according to IEC/EN 61000-4-2)
Degree of protection
IP20
Delay time
1/2 period + 500 microseconds at 24 V DC
Electromagnetic fields
10 V/m, 80 - 1000 MHz and 1.4 - 2.0 GHz, PC 1 (according to IEC/EN 61000-4-3)
10 V/m, 2.0 - 2.7 GHz, PC 1 (according to IEC/EN 61000-4-3)
Input current
10.3 mA at 24 V DC
Mounting position
Mount device in specified orientation and do not obstruct the heatsink
Pollution degree
2
Radio interference class
Class A
Screwdriver size
Main: Pozidriv 2
Control: Pozidriv 1
Shock resistance
15/11 g/ms (according to EN 50155, EN 61373)
Tightening torque
Control: 0.5 Nm (4.4 lb-in)
Main: 2.4 Nm (21.2 lb-in)
Vibration resistance
2 g/axis (2-100 Hz, IEC 60068-2-6, EN 50155, EN 61373)
Drop-out time
1/2 period + 500 microseconds at 24 V DC
Drop-out voltage
1 V DC
Immunity to line-conducted interference
10 V/m, 0.15 - 80 MHz, PC 1 (according to IEC/EN 61000-4-6)
Rated impulse withstand voltage (Uimp)
6 kV (1.2/50 μs)
Terminal capacity (flexible with ferrule)
Control: 1 x 0.5-2.5 mm², 2 x 0.5-2.5 mm²
Main: 1 x 1-4 mm², 2 x 1-4 mm²
Terminal capacity (solid)
Main: 1 x 2.5-6 mm², 2 x 2.5-6 mm²
Control: 1 x 0.5-2.5 mm², 2 x 0.5-2.5 mm²
Terminal capacity (solid/stranded AWG)
Control: 1 x 18-12, 2 x 18-12
Main: 1 x 14-10, 2 x 14-10
Terminal capacity (stranded)
Main: 1 x 2.5-6 mm², 2 x 2.5-6 mm²
Control: 1 x 0.5-2.5 mm², 2 x 0.5-2.5 mm²
Short-circuit current rating 600 Y/347 V, SCCR (UL/CSA)
100 kA, 30A Class J or CC
Voltage type of operating voltage
AC
Electric connection type
Screw connection

导出产品规格