下载文档 () / 20
动力,因我们而不同*

HMCPE015E0C

Eaton molded case circuit breaker accessory motor protection, Motor circuit protector, 15 A, Three-pole, 480 V, Adjustable, Frame J-K, 45-150 A, 600 Y/347 V, Series G, Non-aluminum

常用规格

Product Name
Eaton molded case circuit breaker accessory motor protection
Catalog Number
HMCPE015E0C
UPC
786679113653
Product Length/Depth
2.99 in
Product Height
5.5 in
Product Width
3 in
Product Weight
3 lb
Compliances
Contact Manufacturer
Certifications
UL Listed
CSA Certified

产品规格

Amperage Rating
15 A
Voltage rating
480 V
Trip Type
T98
Frame size
Frame J-K
Magnetic trip range
45-150 A
Voltage - max
600 Y/347 V
Series
Series G
Terminal material
Non-aluminum
Number of poles
Three-pole
Type
Motor circuit protector

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。