知识搜索
下载文档 () / 20

HP3.1350-0203

Eaton HP3 Pressure Filter, HP3. 1350.10VG.30.E.P.-.FS.8.-.S2.AE.50.5,0.P.VA.-.@, 10VG, Glass fiber fleece (VG), Nitrile, 6000 psi (420 Bar), Bypass set at 102 psi (7 Bar)

常用规格

Product Name
Eaton HP3 Pressure Filter
Catalog Number
HP3.1350-0203
Product Length/Depth
177.5 mm
Product Height
984.94 mm
Product Width
160 mm
Product Weight
58.97 kg
Compliances
PED 2014/68/EU for mineral oil (fluid group 2), Article 4, Para. 3.
ATEX Directive 2014/34/EU
AD 2000

产品规格

Connection type
2" SAE/ANSI flange
Design
Single open end
Filter type
High pressure filter
Material
EN-GJS-400-18-LT
Application
High pressure filters
Specification
Standard
Filter fineness
10 VG
Filter media type
Glass fiber fleece (VG)
Indicator type
Electrical/Visual
Sealing material
Nitrile
Element collapse rating
435 psi (30 Bar)
Operating temperature - max
100 °C
Operating temperature - min
-10 °C
Valve configuration options
Bypass set at 102 psi (7 Bar)
Operating pressure - max
6000 psi (420 Bar)

导出产品规格