Eaton HP3 Pressure Filter
HP3::170-0000
Код модели: HP3.170.3VG.HR.E.P.-.UG.5.-.-.AE.50.5,0.P.VA.-.

HP3::170-0000
Код модели: HP3.170.3VG.HR.E.P.-.UG.5.-.-.AE.50.5,0.P.VA.-.

Eaton HP3 Pressure Filter, HP3.170.3VG.HR.E.P.-.UG.5.-.-.AE.50.5,0.P.VA.-., 3 VG, Glass fiber fleece (VG), Nitrile, 6000 psi (420 Bar), Non-bypass
HP3.170-0000 - sku page

Photo is representative

常用规格

Product Name
Eaton HP3 Pressure Filter
Catalog Number
HP3.170-0000
Product Length/Depth
165.65 mm
Product Height
385.75 mm
Product Width
115.02 mm
Product Weight
11.8 kg
Compliances
PED 2014/68/EU for mineral oil (fluid group 2), Article 4, Para. 3.
ATEX Directive 2014/34/EU
AD 2000

产品规格

Connection type
-16 SAE threaded
Filter type
High pressure filter
Material
Carbon steel
EN-GJS-400-18-LT
Retention rating
10.0 µm
Application
High pressure filters
Specification
Standard
Code stamp
None
Filter fineness
3 VG
Filter media type
Glass fiber fleece (VG)
Fluid group (DGRL 2014/68/EU)
2
Indicator type
Electrical/Visual
Sealing material
Nitrile
Element collapse rating
2320 psi (160 Bar)
Operating temperature - max
100 °C
Operating temperature - min
-10 °C
Valve configuration options
Non-bypass
Operating pressure - max
6000 psi (420 Bar)
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.