知识搜索
下载文档 () / 20

HP3.170-0211

Eaton HP3 Pressure Filter, HP3. 170.25VG.30.E.P.-.G.5.P.-.S2.AE.30.5,0.P.VA.-, 25 VG, Glass fiber fleece (VG), Nitrile, 6000 psi (420 Bar), Bypass set at 102 psi (7 Bar)

常用规格

Product Name
Eaton HP3 Pressure Filter
Catalog Number
HP3.170-0211
Product Length/Depth
130 mm
Product Height
387 mm
Product Width
115 mm
Product Weight
12 kg
Compliances
PED 2014/68/EU for mineral oil (fluid group 2), Article 4, Para. 3.
ATEX Directive 2014/34/EU
AD 2000

产品规格

Filter type
High pressure filter
Material
Carbon steel
Code stamp
None
Filter fineness
25 VG
Filter media type
Glass fiber fleece (VG)
Indicator type
Electrical/Visual
Sealing material
Nitrile
Element collapse rating
435 psi (30 Bar)
Operating temperature - max
100 °C
Operating temperature - min
-10 °C
Valve configuration options
Bypass set at 102 psi (7 Bar)
Operating pressure - max
6000 psi (420 Bar)

导出产品规格