知识搜索
下载文档 () / 20

HP3.170-0212

Eaton HP3 Pressure Filter, HP3. 170.10VG.30.E.P.-.G.6.-.-.AE.30.5,0, 10VG, Glass fiber fleece (VG), Nitrile, 6000 psi (420 Bar), Non-bypass

常用规格

Product Name
Eaton HP3 Pressure Filter
Catalog Number
HP3.170-0212
Product Length/Depth
165 mm
Product Height
385.75 mm
Product Width
115.02 mm
Product Weight
11.8 kg
Compliances
PED 2014/68/EU for mineral oil (fluid group 2), Article 4, Para. 3.
ATEX Directive 2014/34/EU
AD 2000

产品规格

Connection type
G 1 1/4" threaded
Design
Single open end
Filter type
High pressure filter
Material
EN-GJS-400-18-LT
Application
High pressure filters
Specification
Standard
Filter fineness
10 VG
Filter media type
Glass fiber fleece (VG)
Indicator type
Electrical/Visual
Sealing material
Nitrile
Element collapse rating
435 psi (30 Bar)
Operating temperature - max
100 °C
Operating temperature - min
-10 °C
Valve configuration options
Non-bypass
Operating pressure - max
6000 psi (420 Bar)

导出产品规格