知识搜索
下载文档 () / 20
动力,因我们而不同*

HP3.30-0206

Eaton HP3 Pressure Filter, HP3. 30.10VG.HR.E.P.-.G.3.-.-.AOR.5,0.P.VA., 10 VG, Glass fiber fleece (VG), Nitrile, 6000 psi (420 Bar), Non-bypass

常用规格

Product Name
Eaton HP3 Pressure Filter
Catalog Number
HP3.30-0206
Product Length/Depth
68 mm
Product Height
209 mm
Product Width
77 mm
Product Weight
2.9 kg
Compliances
PED 2014/68/EU for mineral oil (fluid group 2), Article 4, Para. 3.
ATEX Directive 2014/34/EU
AD 2000

产品规格

Filter type
High pressure filter
Material
Carbon steel
Code stamp
None
Filter fineness
10 VG
Filter media type
Glass fiber fleece (VG)
Indicator type
Visual
Sealing material
Nitrile
Element collapse rating
2320 psi (160 Bar)
Operating temperature - max
100 °C
Operating temperature - min
-10 °C
Valve configuration options
Non-bypass
Operating pressure - max
6000 psi (420 Bar)

导出产品规格