Eaton Crouse-Hinds series Pauluhn Summit HPA linear fluorescent light fixture
HPA43775L

HPA43775L

Eaton Crouse-Hinds series Pauluhn Summit HPA linear fluorescent light fixture,3/4" (4) NPT hubs,50/60 Hz,4 ft lamp,Fluorescent,Acrylic lens,T8HO RDC,Aluminum,Pendant ,3-lamp,Lamps included,Through feed,Quick release,120-277 Vac,48W
HPA43775L - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn Summit HPA linear fluorescent light fixture
Catalog Number
HPA43775L
UPC
662276496309
Product Length/Depth
50.59 in
Product Height
6.59 in
Product Width
15.92 in
Product Weight
35 lb

产品规格

Mounting
Pendant
Wattage
48W
Ingress protection (IP) ratings
IP66
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
4
Entry size
3/4"
Entry type
(4) NPT hubs
Lamp length
4 ft
Lamp type
Fluorescent
Lens material
Acrylic
Light type
T8HO RDC
Material
Aluminum
Number of lamps
3-lamp
Style
Through feed
Frequency rating
50/60 Hz
Special features
Lamps included
Type
Quick release
Voltage rating
120-277 Vac
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.