Eaton HPF, HPFO Manifold Mounted High Pressure Filter
HPF30-0209
Код модели: HPF30.10VG.HR.E.P.-.F.2.-.AE.70.5,0.P.VA.-.-

HPF30-0209
Код модели: HPF30.10VG.HR.E.P.-.F.2.-.AE.70.5,0.P.VA.-.-

Eaton HPF Manifold Mounted High Pressure Filter, HPF30.10VG.HR.E.P.-.F.2.-.AE.70.5,0.P.VA.-.-, 10 VG, Glass fiber fleece (VG), Nitrile, 4568 psi (315 Bar), Non-bypass
HPF30-0209 - sku page

Photo is representative

常用规格

Product Name
Eaton HPF, HPFO Manifold Mounted High Pressure Filter
Catalog Number
HPF30-0209
Product Length/Depth
93 mm
Product Height
278 mm
Product Width
50 mm
Product Weight
2.4 kg
Compliances
AD 2000
PED 2014/68/EU for mineral oil (fluid group 2), Article 4, Para. 3.
ATEX Directive 2014/34/EU

产品规格

Connection type
3/8" Manifold Mounted
Filter type
High pressure filter
Material
Carbon steel
Retention rating
10.0 µm
Application
Flange or manifold mounted in pressure lines
Specification
Standard
Code stamp
None
Filter fineness
10 VG
Filter media type
Glass fiber fleece (VG)
Fluid group (DGRL 2014/68/EU)
2
Indicator type
Electrical/Visual
Sealing material
Nitrile
Element collapse rating
2320 psi (160 Bar)
Operating temperature - max
80 °C
Operating temperature - min
-10 °C
Valve configuration options
Non-bypass
Operating pressure - max
4568 psi (315 Bar)
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.