Eaton HPF, HPFO Manifold Mounted High Pressure Filter
HPF90-0002
Код модели: HPF90.25VG.HR.E.P.VA.F.4.-.-.AE.50.5,0.P.VA.-

HPF90-0002
Код модели: HPF90.25VG.HR.E.P.VA.F.4.-.-.AE.50.5,0.P.VA.-

Eaton HPF Manifold Mounted High Pressure Filter, HPF90.25VG.HR.E.P.VA.F.4.-.-.AE.50.5,0.P.VA.-, 25 VG, Glass fiber fleece (VG), Nitrile, 4568 psi (315 Bar), Non-bypass
HPF90-0002 - sku page

Photo is representative

常用规格

Product Name
Eaton HPF, HPFO Manifold Mounted High Pressure Filter
Catalog Number
HPF90-0002
Product Length/Depth
96 mm
Product Height
348 mm
Product Width
85 mm
Product Weight
5.98 kg
Compliances
PED 2014/68/EU for mineral oil (fluid group 2), Article 4, Para. 3.
AD 2000
ATEX Directive 2014/34/EU

产品规格

Connection type
3/4" Manifold Mounted
Filter type
High pressure filter
Material
Carbon steel
Retention rating
20.0 µm
Application
Flange or manifold mounted in pressure lines
Specification
VA - stainless steel
Code stamp
None
Filter fineness
25 VG
Filter media type
Glass fiber fleece (VG)
Fluid group (DGRL 2014/68/EU)
2
Indicator type
Electrical/Visual
Sealing material
Nitrile
Element collapse rating
2320 psi (160 Bar)
Operating temperature - max
80 °C
Operating temperature - min
-10 °C
Valve configuration options
Non-bypass
Operating pressure - max
4568 psi (315 Bar)
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.