Eaton Crouse-Hinds series Pauluhn Summit HPS linear fluorescent light fixture
HPS44570

HPS44570

Eaton Crouse-Hinds series Pauluhn Summit HPS linear fluorescent light fixture,1/2" (2) NPT hubs,50/60 Hz,4 ft lamp,Fluorescent,Acrylic lens,T5HO mini bi-pin,304 stainless steel,Pendant ,4-lamp,Quick release,120-277 Vac,54W
HPS44570 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn Summit HPS linear fluorescent light fixture
Catalog Number
HPS44570
UPC
662276402584
Product Length/Depth
50.59 in
Product Height
6.59 in
Product Width
15.92 in
Product Weight
55 lb

产品规格

Mounting
Pendant
Wattage
54W
Ingress protection (IP) ratings
IP66
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
4X
Entry size
1/2"
Entry type
(2) NPT hubs
Lamp length
4 ft
Lamp type
Fluorescent
Lens material
Acrylic
Light type
T5HO mini bi-pin
Material
304 stainless steel
Number of lamps
4-lamp
Frequency rating
50/60 Hz
Type
Quick release
Voltage rating
120-277 Vac
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.