下载文档 () / 20
动力,因我们而不同*

HQP1040

Eaton Quicklag Industrial Thermal-Magnetic Circuit Breaker, Single-pole, 40A, 10 kAIC, 120/240V, Non-Interchangeable,

常用规格

Product Name
Eaton Quicklag thermal magnetic circuit breaker
Catalog Number
HQP1040
UPC
786679910825
Product Length/Depth
3.6 in
Product Height
4.8 in
Product Width
1.2 in
Product Weight
0.2 lb
Compliances
HACR Rated
Certifications
UL Listed
CSA Certified

产品规格

Amperage Rating
40 A
Voltage rating
120/240 V
Trip Type
Non-Interchangeable
Circuit breaker type
HQP
Mounting Method
Plug-on
Interrupt rating
10 kAIC
Number of poles
Single-pole
Quantity
17
Type
Quicklag

导出产品规格