| Product Name |
Eaton WAVES high power speaker array
|
| Catalog Number |
HRNMT-250
|
| UPC |
786697999932
|
| Product Length/Depth |
120 in
|
| Product Height |
41 in
|
| Product Width |
45 in
|
| Product Weight |
600 lb
|
| Certifications |
CE marking
|
| Color |
Silver
|