| Product Name |
Eaton Wheelock HS4 horn strobe
|
| Catalog Number |
HS4-24MCW-FR
|
| UPC |
786697231506
|
| Product Length/Depth |
3.23 in
|
| Product Height |
5.13 in
|
| Product Width |
5.13 in
|
| Product Weight |
0.656 lb
|
| Compliances |
UL
|
| Compliance and standards |
ULC
CSFM UL FM |
| Type of horn strobe |
Horn strobe
|
| Housing color |
Red
|
| Housing material |
UV stabilized plastic
|
| Lens color |
Clear
|
| Lens material |
Lexan
|
| Lamp type |
Xenon
|
| Current draw (DC) |
0.060/0.092/0.165/0.220
|
| Lettering |
FIRE
|
| Operating Temperature |
33.8°F to 120.2°F (0°C to 49°C) and maximum humidity of 93%
|
| Indoor/outdoor |
Indoor
|
| Mounting Method |
Wall
|
| Candela settings |
15 cd
30 cd 75 cd 110 cd |
| Voltage |
16-33V (DC or FWR)
|
| Tones |
Continuous Horn or Temporal (Code 3)
|
| Sound Level (dBA) |
Code 3 Horn - 90/95/99, Continuous Horn- 90/95/100
|