Eaton Crouse-Hinds series HUB conduit hub
HUB10

HUB10

Eaton Crouse-Hinds series HUB conduit hub, Malleable iron, 4", Space-Saver
HUB10 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series HUB conduit hub
Catalog Number
HUB10
UPC
782274490441
Product Length/Depth
5.21 in
Product Height
3.65 in
Product Width
5.21 in
Product Weight
0.02 lb

产品规格

Special features
Space-Saver
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Malleable iron
Trade size
4"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.