Eaton Crouse-Hinds series HUB conduit hub
HUB6

HUB6

Eaton Crouse-Hinds series HUB conduit hub, Malleable iron, 2", Space-Saver
HUB6 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series HUB conduit hub
Catalog Number
HUB6
UPC
782274490403
Product Length/Depth
2.93 in
Product Height
2.19 in
Product Width
2.93 in
Product Weight
0.1 lb

产品规格

Special features
Space-Saver
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Malleable iron
Trade size
2"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.