下载文档 () / 20
动力,因我们而不同*

I-ON1000EXKP

10 bus control panel, supplied with no zones, expands up to 1000 zones, European language version, Grade 2 or Grade 3, includes a Keypad with built in prox reader

常用规格

Product Name
Eaton i-on1000EX intruder alarm panel
Catalog Number
I-ON1000EXKP
Product Length/Depth
85 mm
Product Height
427 mm
Product Width
420 mm
Product Weight
6.65 kg
Certifications
CE marking

产品规格

Back-up battery size - max
17Ah
Back-up battery quantity
2
Cloud support
No
Communications options
On Board Ethernet. Plug on GSM, PSTN with two comm ports
Connection
Hybrid
Custom outputs
0
Emergency power supply integrated
Yes
EN 50131 Security Grade
2 or 3
Integrated dial device
Yes
Log events
6500
Number of bus devices
250
Number of keypads
250
Number of sabotage groups
1
Number of outputs for optical signal generators
2
Occurrence memory
Yes
On Board Outputs (Panel)
8
On Board Outputs (Plug By)
16
Operating voltage
230 V
Out of the box radio zones
0
Out of the box wired zones
0
Power supply size
3.0A
Radio connection
No
Radio external sounders
0
Radio internal sounders
0
Shunt groups
0
Suitable for bus connection
Yes
Supports ARD
Yes
Total capacity zones
1000
Users
999
VdS Class
None
Web browser interface
Yes
Wired external sounders
2
Wired internal sounders
2
With power adaptor
No
Number of indicator groups
0

导出产品规格