下载文档 () / 20
动力,因我们而不同*

I-ON40H-KIT-WKP-BL

40 zone hybrid control panel kit, expands up to 80 zones using wired and wireless expanders, Grade 2, Eaton Secureconnect enabled, built in Ethernet

常用规格

Product Name
Eaton i-on40H burglar alarm kit
Catalog Number
I-ON40H-KIT-WKP-BL
Product Length/Depth
460 mm
Product Height
230 mm
Product Width
350 mm
Product Weight
4.18 kg
Compliances
CE marking
Certifications
CE

产品规格

Back-up battery size - max
7Ah
Back-up battery quantity
1
Cloud support
Yes
Communications options
On Board Ethernet. Plug on GSM, PSTN
Connection
Hybrid
Custom outputs
4
Emergency power supply integrated
Yes
EN 50131 Security Grade
2
Integrated dial device
No
Log events
1000
Number of bus devices
20
Number of keypads
20
Number of sabotage groups
31
Number of outputs for optical signal generators
2
Occurrence memory
Yes
On Board Outputs (Panel)
1
On Board Outputs (Plug By)
0
Operating voltage
230 V
Out of the box radio zones
40
Out of the box wired zones
0
Power supply size
1A
Radio connection
Yes
Radio external sounders
4
Radio internal sounders
4
Shunt groups
4
Suitable for bus connection
Yes
Supports ARD
No
Total capacity zones
80
Users
30
VdS Class
None
Web browser interface
Yes
Wired external sounders
1
Wired internal sounders
1
With power adaptor
No
Number of indicator groups
30

导出产品规格