| Product Name |
Eaton i-on40H burglar alarm kit
|
| Catalog Number |
I-ON40H-KIT-WKP
|
| Product Length/Depth |
430 mm
|
| Product Height |
125 mm
|
| Product Width |
430 mm
|
| Product Weight |
2.68 kg
|
| Compliances |
CE marking
|
| Certifications |
CE
|
| Back-up battery size - max |
7Ah
|
| Back-up battery quantity |
1
|
| Cloud support |
Yes
|
| Communications options |
On Board Ethernet. Plug on GSM, PSTN
|
| Connection |
Hybrid
|
| Custom outputs |
4
|
| Emergency power supply integrated |
Yes
|
| EN 50131 Security Grade |
2
|
| Integrated dial device |
No
|
| Log events |
1000
|
| Number of bus devices |
20
|
| Number of keypads |
20
|
| Number of sabotage groups |
31
|
| Number of outputs for optical signal generators |
2
|
| Occurrence memory |
Yes
|
| On Board Outputs (Panel) |
1
|
| On Board Outputs (Plug By) |
0
|
| Operating voltage |
230 V
|
| Out of the box radio zones |
40
|
| Out of the box wired zones |
0
|
| Power supply size |
1A
|
| Radio connection |
Yes
|
| Radio external sounders |
4
|
| Radio internal sounders |
4
|
| Shunt groups |
4
|
| Suitable for bus connection |
Yes
|
| Supports ARD |
No
|
| Total capacity zones |
80
|
| Users |
30
|
| VdS Class |
None
|
| Web browser interface |
Yes
|
| Wired external sounders |
1
|
| Wired internal sounders |
1
|
| With power adaptor |
No
|
| Number of indicator groups |
30
|
| Number of areas |
4
|
| Number of users |
50
|