下载文档 () / 20
动力,因我们而不同*

I-SD01

Plug on communicator for i-on16, PSTN, ARC, SMS, Speech

常用规格

Product Name
Eaton plug-on intruder alarm communicator
Catalog Number
I-SD01
Product Length/Depth
20 mm
Product Height
58 mm
Product Width
72 mm
Product Weight
0.03 kg
Compliances
CE marking
Certifications
CE

产品规格

ATS rating
SP2
Contacts
4
Current - max
50 mA
Current normal
20 mA
Digital transmission
Yes
EN 50131 Grade
2
Enclosure Colour
Not applicable
Environmental class
Class II
Internal aerial
Not applicable
Listen in
Not applicable
Messages - SMS
4
Messages - speech
4
Mounting
Plug on
Number of relay outputs
Not applicable
Number of transistor outputs
Not applicable
Operating temperature - max
55 °C
Operating temperature - min
-10 °C
Type of communicator
Communicator
Programming display
No
Radio frequency
Not applicable
Remote access
Not applicable
Supply - max
12 V
Supply - min
12 V
Talk back
Not applicable
Temperature Sensor
Not applicable
Type of current
DC
VdS Class
None
Voice Transmission (AWAG)
Yes
Wired input type
Not applicable
With housing
No
With power adaptor
No

IDSIG Communicators Prod Spec MultiRow1

导出产品规格