下载文档 () / 20
动力,因我们而不同*

IGA2M201BRNK2

Eaton Crouse-Hinds series Capri IGA2 cable gland, 1 (S), Straight, Non-armoured, Nickel plated brass, 8-11.4 outer sheath, Industrial, Shroud, earth tag, locknut, and nylon washer, M20 Metric

常用规格

Product Name
Eaton's Crouse-Hinds series Capri IGA2 cable gland
Catalog Number
IGA2M201BRNK2
Product Length/Depth
145 mm
Product Height
49.5 mm
Product Width
49.5 mm
Product Weight
0.08 kg

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
IEC
Ingress protection (IP) ratings
IP66
Special features
Shroud, earth tag, locknut, and nylon washer
Material
Nickel plated brass
Cable sealing range
1 (S)
Connector type
Straight
Gland type
Non-armoured
Outer sheath (min/max)
8-11.4
Protection type
Industrial
Thread Size
M20
Thread type
Metric

导出产品规格