Eaton Crouse-Hinds series IHB industrial high bay mounting kit, Aircraft cable mount, 80"
| Product Name |
Eaton Crouse-Hinds series IHB industrial high bay mounting kit
|
| Catalog Number |
IHB A2 KIT
|
| UPC |
662276524354
|
| Product Length/Depth |
6 in
|
| Product Height |
0.75 in
|
| Product Width |
6 in
|
| Product Weight |
0.6 lb
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Standards type |
NEC/CEC
|
| Mounting Method |
Aircraft cable
|
| Special features |
80"
|