Eaton Crouse-Hinds series IHB industrial high bay occupancy sensor, For use with 8L model, FSP-L2 sensor lens
| Product Name |
Eaton Crouse-Hinds series IHB industrial high bay occupancy sensor
|
| Catalog Number |
IHB C1 KIT
|
| UPC |
662276543935
|
| Product Length/Depth |
10 in
|
| Product Height |
8 in
|
| Product Width |
10 in
|
| Product Weight |
3.9 lb
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Standards type |
NEC/CEC
|
| Special features |
For use with 8L model
|
| Type |
FSP-L2 sensor lens
|