Eaton Crouse-Hinds series IHB industrial high bay mounting kit, Jack chain mount, 120"
| Product Name |
Eaton Crouse-Hinds series IHB industrial high bay mounting kit
|
| Catalog Number |
IHB J4 KIT
|
| UPC |
662276519541
|
| Product Length/Depth |
6 in
|
| Product Height |
1.75 in
|
| Product Width |
6 in
|
| Product Weight |
6 lb
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Standards type |
NEC/CEC
|
| Mounting Method |
Jack chain
|
| Special features |
120"
|