知识搜索
下载文档 () / 20
动力,因我们而不同*

IHB16L/UNV1 SO10

Eaton Crouse-Hinds series IHB industrial high bay LED fixture, Cool white, Non-dim driver, 250W-500W HID or 4-lamp T5HO, Glass lens, 16000 lm, 116 lm/W, Aluminum, No mounting module, Wide, 10 ft. SO cable, 100-277 Vac, 127-250Vdc, 145W

常用规格

Product Name
Eaton Crouse-Hinds series IHB industrial high bay LED light fixture
Catalog Number
IHB16L/UNV1 SO10
UPC
662276537156
Product Length/Depth
18.83 in
Product Height
4.23 in
Product Width
13.36 in
Product Weight
18 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Lumens
16000
Lumens per watt
26W
Color temperature
Cool white
Mounting Method
No mounting module
Optical distribution
Wide
Dimming
Non-dimmable driver
Voltage rating
100-277 Vac, 127-250 Vdc
Frequency rating
50/60 Hz
Material
Aluminum
Lens material
Glass
Wattage
145W
Equivalent luminaire
250W-500W HID or 4-lamp T5HO
Power factor
0.99
Special features
10 ft. SO cable

导出产品规格