Eaton Crouse-Hinds series IHB industrial high bay LED light fixture
IHB16L{}UNV1 S903

IHB16L{}UNV1 S903

Eaton Crouse-Hinds series IHB industrial high bay LED fixture, Cool white, Non-dimmable driver, 250W-500W HID or 4-lamp T5HO, Polycarbonate lens, 16000 lm, 116 lm/W, Aluminum, No mounting module, Wide, 100-277 Vac, 127-250 Vdc, 145W
IHB16L/UNV1 S903 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series IHB industrial high bay LED light fixture
Catalog Number
IHB16L/UNV1 S903
UPC
662276506800
Product Length/Depth
18.83 in
Product Height
4.23 in
Product Width
13.36 in
Product Weight
18 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Color temperature
Cool white
Dimming
Non-dimmable driver
Equivalent luminaire
250W-500W HID or 4-lamp T5HO
Lens material
Polycarbonate
Material
Aluminum
Optical distribution
Wide
Power factor
0.99
Lumens
16000
Wattage
145W
Mounting Method
No mounting module
Frequency rating
50/60 Hz
Lumens per watt
116
Voltage rating
100-277 Vac, 127-250 Vdc
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.