知识搜索
下载文档 () / 20
动力,因我们而不同*

IHB16LP1/UNV1 S903D

Eaton Crouse-Hinds series IHB industrial high bay LED fixture, Cool white, Non-dim driver, 250W-500W HID or 4-lamp T5HO, Diffused polycarb lens, 16000 lm, 116 lm/W, Aluminum, Pend mt, Wide, 3/4" trade size, 100-277Vac, 127-250Vdc, 145W

常用规格

Product Name
Eaton Crouse-Hinds series IHB industrial high bay LED light fixture
Catalog Number
IHB16LP1/UNV1 S903D
UPC
662276575806
Product Length/Depth
18.83 in
Product Height
4.23 in
Product Width
13.36 in
Product Weight
17 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Lumens
16000
Lumens per watt
26W
Color temperature
Cool white
Mounting Method
Pendant
Trade size
100-240 Vac, 127-250 Vdc
Optical distribution
Wide
Dimming
Non-dimmable driver
Voltage rating
100-277 Vac, 127-250 Vdc
Frequency rating
50/60 Hz
Material
Aluminum
Lens material
Diffused polycarbonate
Wattage
145W
Equivalent luminaire
250W-500W HID or 4-lamp T5HO
Power factor
0.99

导出产品规格