Eaton Crouse-Hinds series IHB industrial high bay LED light fixture
IHB16LP1{}UNV34 S903

IHB16LP1{}UNV34 S903

Eaton Crouse-Hinds series IHB industrial high bay LED light fixture, Cool white, Non-dim driver, 250W-500W HID or 4-lamp T5HO, Polycarbonate lens, 16000 lumens, 116 lm/W, Aluminum, Pend mt, Wide, 3/4" trade size, 347-480 Vac, 145W
IHB16LP1/UNV34 S903 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series IHB industrial high bay LED light fixture
Catalog Number
IHB16LP1/UNV34 S903
UPC
662276529106
Product Length/Depth
18.83 in
Product Height
4.23 in
Product Width
13.36 in
Product Weight
18 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Color temperature
Cool white
Dimming
Non-dimmable driver
Equivalent luminaire
250W-500W HID or 4-lamp T5HO
Lens material
Polycarbonate
Material
Aluminum
Optical distribution
Wide
Power factor
0.99
Trade size
3/4"
Lumens
16000
Wattage
145W
Mounting Method
Pendant
Frequency rating
50/60 Hz
Lumens per watt
116
Voltage rating
347-480 Vac
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.