Eaton Crouse-Hinds series IHB industrial high bay LED light fixture
IHB16LR1{}UNV1D

IHB16LR1{}UNV1D

Eaton Crouse-Hinds series IHB industrial high bay LED light fixture, Cool white, Dimmable driver, 250W-500W HID or 4-lamp T5HO, Glass lens, 16000 lumens, 116 lm/W, Aluminum, No mounting module, Aisle, 100-277 Vac, 127-250 Vdc, 145W
IHB16LR1/UNV1D - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series IHB industrial high bay LED light fixture
Catalog Number
IHB16LR1/UNV1D
UPC
662276513297
Product Length/Depth
18.83 in
Product Height
4.23 in
Product Width
13.36 in
Product Weight
17 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Color temperature
Cool white
Dimming
Dimmable driver
Equivalent luminaire
250W-500W HID or 4-lamp T5HO
Lens material
Glass
Material
Aluminum
Optical distribution
Aisle
Power factor
0.99
Lumens
16000
Wattage
145W
Mounting Method
No mounting module
Frequency rating
50/60 Hz
Lumens per watt
116
Voltage rating
100-277 Vac, 127-250 Vdc
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.