Eaton Crouse-Hinds series IHB industrial high bay LED light fixture
IHB24LP1{}UNV1

IHB24LP1{}UNV1

Eaton Crouse-Hinds series IHB industrial high bay LED light fixture, Cool white, Non-dimmable driver, 400W-750W HID or 4-6-lamp T5HO, Glass lens, 24000 lumens, 117 lm/W, Aluminum, Pendant mount, Wide, 100-277 Vac, 127-250 Vdc, 216W
IHB24LP1/UNV1 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series IHB industrial high bay LED light fixture
Catalog Number
IHB24LP1/UNV1
UPC
662276525245
Product Length/Depth
18.83 in
Product Height
4.23 in
Product Width
20.36 in
Product Weight
27 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Color temperature
Cool white
Dimming
Non-dimmable driver
Equivalent luminaire
400W-750W HID or 4-6-lamp T5HO
Lens material
Glass
Material
Aluminum
Optical distribution
Wide
Power factor
0.99
Trade size
3/4"
Lumens
24000
Wattage
216W
Mounting Method
Pendant
Frequency rating
50/60 Hz
Lumens per watt
117
Voltage rating
100-277 Vac, 127-250 Vdc
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.