Eaton Crouse-Hinds series IHB industrial high bay LED light fixture
IHB32L{}UNV1D

IHB32L{}UNV1D

Eaton Crouse-Hinds series IHB industrial high bay LED light fixture, Cool white, Dimmable driver, 500W-1000W HID or 6-8-lamp T5HO, Glass lens, 32000 lumens, 117 lm/W, Aluminum, No mounting module, Wide, 100-277Vac, 127-250Vdc, 289W
IHB32L/UNV1D - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series IHB industrial high bay LED light fixture
Catalog Number
IHB32L/UNV1D
UPC
662276513679
Product Length/Depth
18.81 in
Product Height
4.23 in
Product Width
27.36 in
Product Weight
36 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Color temperature
Cool white
Dimming
Dimmable driver
Equivalent luminaire
500W-1000W HID or 6-8-lamp T5HO
Lens material
Glass
Material
Aluminum
Optical distribution
Wide
Power factor
0.99
Lumens
32000
Wattage
289 W
Mounting Method
No mounting module
Frequency rating
50/60 Hz
Lumens per watt
117
Voltage rating
100-277 Vac, 127-250 Vdc
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.