知识搜索
下载文档 () / 20
动力,因我们而不同*

IHB48L/UNV34D

Eaton Crouse-Hinds series IHB industrial high bay LED light fixture, Cool white, Dimmable driver, 750W-1500W HID or 8-10-lamp T5HO, Glass lens, 48000 lumens, 116 lm/W, Aluminum, No mounting module, Wide, 347-480 Vac, 436W

常用规格

Product Name
Eaton Crouse-Hinds series IHB industrial high bay LED light fixture
Catalog Number
IHB48L/UNV34D
UPC
662276513914
Product Length/Depth
18.42 in
Product Height
4.23 in
Product Width
41.44 in
Product Weight
54 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Lumens
48000
Lumens per watt
26W
Color temperature
Cool white
Mounting Method
No mounting module
Optical distribution
Wide
Dimming
Dimmable driver
Voltage rating
347-480 Vac
Frequency rating
50/60 Hz
Material
Aluminum
Lens material
Glass
Wattage
436 W
Equivalent luminaire
750W-1500W HID or 8-10-lamp T5HO
Power factor
0.99

导出产品规格