知识搜索
下载文档 () / 20
动力,因我们而不同*

IHB48LP2/UNV34 S891

Eaton Crouse-Hinds series IHB industrial high bay LED light fixture, Cool white, Non-dim driver, 750W-1500W HID or 8-10-lamp T5HO, Diffused glass lens, 48000 lm, 116 lm/W, Aluminum, Pend mt, Wide, 3/4" trade size, 347-480 Vac, 436W

常用规格

Product Name
Eaton Crouse-Hinds series IHB industrial high bay LED light fixture
Catalog Number
IHB48LP2/UNV34 S891
UPC
662276681064
Product Length/Depth
18.42 in
Product Height
4.23 in
Product Width
41.44 in
Product Weight
55 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Lumens
48000
Lumens per watt
26W
Color temperature
Cool white
Mounting Method
Pendant
Trade size
100-240 Vac, 127-250 Vdc
Optical distribution
Wide
Dimming
Non-dimmable driver
Voltage rating
347-480 Vac
Frequency rating
50/60 Hz
Material
Aluminum
Lens material
Diffused Glass
Wattage
436 W
Equivalent luminaire
750W-1500W HID or 8-10-lamp T5HO
Power factor
0.99

导出产品规格